카탈로그: Encoder Products
생성됨: 03.02.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Encoder Products
25T-01SE-0001NV1QOC-SMW
Encoder Products
Encoders
itb_mme
25th
Powered by
CAD모델 선택
{encoder/encoders/itb_mme/25th/model_25th_asmtab.prj},{NB=25T-01SE-0001NV1QOC-SMW},{MDL=(25T) Thru-Bore},{MDLPN=25T},{HO=},{BS=01},{MNT=SE},{CPR=0001},{COMM=None},{IV=5 to 28 VDC},{NOC=Q},{OUTPUT=OC},{CT=SMW},{OT=},{SEAL=},{CERT=},{PPATH=model_25th_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 2
HELP_VARIABLE
Company
Encoder Products
Description
Model 25T/H - Incremental Thru-Bore & Motor Mount Encoders
Bill of material
25T-01SE-0001NV1QOC-SMW
PN
Part No.
25T-01SE-0001NV1QOC-SMW
25T-01SE-0001NV1QOC-SMW
MDL
Model
(25T) Thru-Bore
(25T) Thru-Bore
HO
Housing Option
Standard
(C) Corrosion Resistant
Standard
(C) Corrosion Resistant
BS
Bore Size
(01) 1/4", 0.250"
(03) 5/16", 0.3125"
(02) 3/8", 0.375"
(05) 1/2", 0.500"
(11) 5/8", 0.625"
(34) 3/4", 0.750"
(78) 7/8", 0.875"
(40) 1", 1.000"
(42) 1-1/8", 1.125"
(04) 6 mm
(14) 8 mm
(10) 10 mm
(09) 11 mm
(12) 12 mm
(13) 14 mm
(15) 15 mm
(16) 16 mm
(17) 17 mm
(18) 18 mm
(19) 19 mm
(20) 20 mm
(24) 24 mm
(25) 25 mm
(28) 28 mm
(01) 1/4", 0.250"
(03) 5/16", 0.3125"
(02) 3/8", 0.375"
(05) 1/2", 0.500"
(11) 5/8", 0.625"
(34) 3/4", 0.750"
(78) 7/8", 0.875"
(40) 1", 1.000"
(42) 1-1/8", 1.125"
(04) 6 mm
(14) 8 mm
(10) 10 mm
(09) 11 mm
(12) 12 mm
(13) 14 mm
(15) 15 mm
(16) 16 mm
(17) 17 mm
(18) 18 mm
(19) 19 mm
(20) 20 mm
(24) 24 mm
(25) 25 mm
(28) 28 mm
MNT
Mounting
(SE) 2.25" to 2.75" B.C. 3-point Flex Mount
(SG) 3.50" to 5.90" B.C. (4.5" C-face) Tether Arm Kit
(SJ) 3.50" to 8.10" B.C. (8.5" C-face) Tether Arm Kit
(SH) 2.72" to 3.42" B.C. (Block & Pin) Tether Arm Kit
(SE) 2.25" to 2.75" B.C. 3-point Flex Mount
(SG) 3.50" to 5.90" B.C. (4.5" C-face) Tether Arm Kit
(SJ) 3.50" to 8.10" B.C. (8.5" C-face) Tether Arm Kit
(SH) 2.72" to 3.42" B.C. (Block & Pin) Tether Arm Kit
CPR
Cycles per Revolution
0001
0002
0003
0005
0008
0010
0011
0012
0024
0025
0030
0032
0050
0060
0064
0070
0080
0100
0105
0115
0120
0125
0150
0180
0192
0200
0240
0250
0256
0300
0336
0360
0500
0512
0600
0625
1000
1024
1200
1250
1800
2000
2048
2400
2500
3600
4096
5000
7200
8192
10,000
0001
0002
0003
0005
0008
0010
0011
0012
0024
0025
0030
0032
0050
0060
0064
0070
0080
0100
0105
0115
0120
0125
0150
0180
0192
0200
0240
0250
0256
0300
0336
0360
0500
0512
0600
0625
1000
1024
1200
1250
1800
2000
2048
2400
2500
3600
4096
5000
7200
8192
10,000
COMM
Commutation
None
IV
Input Voltage
5 to 28 VDC
NOC
Number of Channels
(Q) Channel A Leads B (Quadrature A & B)
(R) Channel A Leads B (Quadrature A & B with Index)
(K) Channel B Leads A (Reverse Quadrature A & B)
(D) Channel B Leads A (Reverse Quadrature A & B with Index)
(Q) Channel A Leads B (Quadrature A & B)
(R) Channel A Leads B (Quadrature A & B with Index)
(K) Channel B Leads A (Reverse Quadrature A & B)
(D) Channel B Leads A (Reverse Quadrature A & B with Index)
OUTPUT
Output Type
(OC) Open Collector (5 to 28V In/Out)
(PP) Push-Pull (5 to 28V In/Out)
(HV) Line Driver (5 to 28V In/Out)
(PU) Pull-Up Resistor (5 to 28V In/Out)
(H5) Line Driver (8 to 28V In/ 5V Out)
(P5) Push-Pull (8 to 28V In/ 5V Out)
(OC) Open Collector (5 to 28V In/Out)
(PP) Push-Pull (5 to 28V In/Out)
(HV) Line Driver (5 to 28V In/Out)
(PU) Pull-Up Resistor (5 to 28V In/Out)
(H5) Line Driver (8 to 28V In/ 5V Out)
(P5) Push-Pull (8 to 28V In/ 5V Out)
CT
Connector Type
(SMW) 6-pin MS
(SMY) 7-pin MS
(SMX) 10-pin MS
(SMJ) 5-pin M12 (12 mm)
(SMK) 8-pin M12 (12 mm) Standard Wiring
(SMH) 10-pin Bayonet
(F00) Gland, 24" Cable
(9D) 9-pin D-Sub
(SMZ) 8-pin M12 Optional Wiring
(SMW) 6-pin MS
(SMY) 7-pin MS
(SMX) 10-pin MS
(SMJ) 5-pin M12 (12 mm)
(SMK) 8-pin M12 (12 mm) Standard Wiring
(SMH) 10-pin Bayonet
(F00) Gland, 24" Cable
(9D) 9-pin D-Sub
(SMZ) 8-pin M12 Optional Wiring
OT
Operating Temperature
-20° to +85° C (Std)
(T1) -40° to +85° C
(T4) -20° to +105° C
-20° to +85° C (Std)
(T1) -40° to +85° C
(T4) -20° to +105° C
SEAL
Sealing
IP50 (Std)
(S3) IP66
IP50 (Std)
(S3) IP66
CERT
Certification
None (Std)
None (Std)
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청