Catalog navigation
CAD model selection
Selectable products: 19
HELP_VARIABLE
Company
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Description
Model 34671 - KOVERVIT® HEXAGONAL HEAD SELF DRILLING SCREW - CHROMITING®
Bill of material
emile_maurin_346716,3X80/60
DES
Long description
Vis auto-perceuse KOVERVIT® tête hexagonale
NORME1
Standard 1
-
NORME2
Standard 2
-
MATIERE
Material
Acier
REVETEMENT
Coating
Chromiting® 240HBS
CERTIFICATION
Certification / Accreditation
-
MARQUE
Marque
MUSTAD
REF
Reference number
LODLEVEL
LOD Level
DXLL1
dxL/L1
mm
D
d
M6.3 mm
CLE
Hexagonal key
K10
DX
6.300 mm
L
mm
L1
mm
K
10.000 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models