Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Kepner Products
Description
Model 4200 - FPT-MPT - High Pressure Valves
Bill of material
4208C-3
PN
Part Number
VS
Valve Size
Inch
IP
Inlet Port
OUTP
Outlet Port
OPR
Max Working Pressure
6000 PSI
CP
Crack Pressure
FC
Max Flow Coefficient
OP
Temperature Range
-40°F to 300°F
MW
Model Weight
lbs.
CM
Construction Materials
BOD
Body
Steel
CAP
Cap
Steel
RET
Retainer
Steel
POPP
Poppet
Steel
ORS
O-Ring Seal
Teflon®
ORINGI
Internal O-ring Seal
Teflon®
SPRING
Spring
302 Stainless Steel
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models