Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Kepner Products
Description
Model 4300 - MPT-MPT - High Pressure Valves
Bill of material
4308C-3
PN
Part Number
VS
Valve Size
Inch
IP
Inlet Port
OUTP
Outlet Port
OPR
Max Working Pressure
6000 PSI
CP
Crack Pressure
FC
Max Flow Coefficient
OP
Temperature Range
-40°F to 300°F
MW
Model Weight
lbs.
CM
Construction Materials
BOD
Body
Steel
CAP
Cap
Steel
RET
Retainer
Steel
POPP
Poppet
Steel
ORS
O-Ring Seal
Teflon®
ORINGI
Internal O-ring Seal
Teflon®
SPRING
Spring
302 Stainless Steel
CR
Chamfer Radius
Inch
HR
Chamfer Radius
Inch
MPD
MPT Diameter
Inch
CE
Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models