Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 50363/50393 - 3 ways F/F/F high pressure ball valve with T bore with IP66 electric actuator (50840)
Bill of material
Béné Inox 450363-25B
REF
Référence
FORME
TYPE
Actuator type
V
Valve
DN
Nominal diameter
mm
DNPOUCES
pouces
L1
mm
L2
mm
L3
151 mm
L4
128 mm
TEMPS
Operating time (90 °)
s
POIDS
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models