Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Hub City
Description
Model 6
Bill of material
20-2006962
PN
Part No.
MN
Model Number
RATIO
Ratio
STYLE
Style
N/A
GT
Gear Type
S
FS
Frame Size
OD
Output Diameter
DESCRIPTION
Description
PT
Product Type
Parallel
PL
Product Line
Parallel Shaft Drive
IT
Input Type
ID
Input Diameter
OT
Output Type
Hollow Bore
A
A Bore
3.9375 Inch
B
B Keyway
1.0 x 1/4 KW Inch
C
C Collar
(2) REQ D
D
Inch
E
7/8 Inch
F
F Counterbore
Inch
G
Inch
H
5/8 Inch
J
J (Qty) Holes
Inch
BC
B.C. Dia K
Inch
M
8-3/8 Inch
P
8-3/8 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Hub City
    Model 8
    Hub City
    Model 75
    Hub City
    Model 83
    Hub City
    Parallel Torque Arm Kits
    Hub City
    Tapered Bushing - Accessories
    Hub City
    GW702 Hub City Models - GW70 Series
    Hub City
    PT27315 - Powertorque Series
    Hub City
    Drive Shaft - Accessories
    Hub City
    Model 5
    Hub City
    Model 200 - Single Reduction Speed Reducers
Previews
3D
Dimension
2D
Download CAD models