emile maurin 624334,2X25
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Stainless steel fasteners
Machine screws-Tapping screws-self-piercing screws
Stainless steel A2
Powered by
CAD模型選擇
{emile_maurin_fix_infra/fix_inox/vis_metaux/inox_a2/62433.prj},{NB=emile_maurin_fix_infra_624334,2X25_400},{DES=Vis autoperceuse tête fraisée carrée},{NORME1=DIN 7504 O},{NORME2=-},{MATIERE=Inox A2},{REVETEMENT=-},{CERTIFICATION=-},{MARQUE=-},{REF=624334,2X25},{LODLEVEL=400},{DXL=4.2x25},{D=4.2},{L=25.0},{DK=8.2},{D3=3.100},{P=1.400},{LG=16.300},{DP=3.600},{A=1.400},{K=3.05},{R=1.600},{MH=4.600},{TH=2.600},{MZ=3.200},{KR=1},{TZ=2.000},{IDNR=},{WEB=https://fixation.emile-maurin.fr}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 29
HELP_VARIABLE
Company
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Description
Model 62433 - Countersunk head self drilling screw square recess - DIN 7504 O - Stainless steel A2
Bill of material
emile_maurin_624334,2X25
DES
Long description
Vis autoperceuse tête fraisée carrée
NORME1
Standard 1
DIN 7504 O
NORME2
Standard 2
-
MATIERE
Material
Inox A2
REVETEMENT
Revętement
-
CERTIFICATION
Certification / Accreditation
-
MARQUE
Marque
-
REF
Reference
624334,2X25
624334,2X25
LODLEVEL
LOD Level
400
300
200
400
300
200
DXL
4.2x25
4.2x25
D
Screw nominal diameter
4.2
4.2
mm
L
Nominal length
25.0
25.0
mm
DK
Head diameter
8.2
8.2
mm
K
Height of the head
3.05
3.05
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求