Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Description
Model 62651 - Threaded rod thread 2 meter - DIN 976-2 - Stainless steel A2
Bill of material
emile_maurin_6265112
DES
Long description
Tige filetée longueur 2 mètres
NORME1
Standard 1
DIN 976-2
NORME2
Standard 2
-
MATIERE
Material
Inox A2
REVETEMENT
Coating
-
CERTIFICATION
Certification / Accreditation
-
MARQUE
Marque
-
REF
Reference
LODLEVEL
LOD Level
L
2000 mm
D
-
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models