Catalog navigation
CAD model selection
Selectable products: 23
HELP_VARIABLE
Company
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Description
Model 64508 - Stamped plain washer DIN 125 A - Stainless steel A4
Bill of material
emile_maurin_6450816
DES
Long description
Rondelle plate découpée
NORME1
Standard 1
DIN 125A
NORME2
Standard 2
-
MATIERE
Material
Inox A4
REVETEMENT
Coating
-
CERTIFICATION
Certification / Accreditation
-
MARQUE
Marque
-
REF
Reference
LODLEVEL
LOD Level
D
Nominal diameter
mm
D1
Internal diameter
mm
D2
Outside diameter
mm
S
Clamping thickness
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models