Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
Model 65M - Metric Bevel Gear Drives
Bill of material
0220-74257
PN
Part No.
0220-74257
MN
Model Number
65M
RATIO
Ratio
STYLE
Style
GT
Gear Type
SP
FS
Frame Size
N/A
OD
Output Diameter
30 mm
DESCRIPTION
Description
65M 1/1 A,B SP 30MM
PT
Product Type
Bevel
PL
Product Line
Metric Bevel Gear Drives
IT
Input Type
Shaft
ID
Input Diameter
30 mm
OT
Output Type
Hollow Bore
A
30.008/29.981 mm
B
8.00/7.95 mm
C
4 mm
D
4 mm
E
50 mm
F1
61 mm
F2
8.6235 mm
G
210 mm
H
281 mm
I
85.7885 mm
J
56 mm
K
112 mm
L
M12 x 1.75 mm
M
24 mm
N
100 mm
O
200 mm
P
71 mm
R
142 mm
S
1/2 Inch Inch
T
30.000/30.063 mm
U
45 mm
V
8.00/8.05 mm
W
3.3 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models