Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Hub City
Description
Model 66
Bill of material
0220-03530
PN
Part No.
0220-03530
MN
Model Number
66
RATIO
Ratio
STYLE
Style
GT
Gear Type
FS
Frame Size
N/A
OD
Output Diameter
1.000 Inch
DESCRIPTION
Description
66 1/2 A,B ST
PT
Product Type
Bevel
PL
Product Line
Bevel Gear Drives
IT
Input Type
Shaft
ID
Input Diameter
1.250 Inch
OT
Output Type
Shaft
X
Dia. X
0.9995 Inch
Z
Keyway Z
1/4 x 1/8 x 1-29/32 EFF. LGHT. Inch
WTL
Dry Shipping Weight
43 lbs
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir