Catalog navigation
Selezione modello CAD
Prodotti disponibili: 6
HELP_VARIABLE
Company
Kepner Products
Description
Model 6700 -SAE-JIC - High Pressure Valves
Bill of material
6708C-3
PN
Part Number
PS
Port Size
Pollici
PCI
Inlet Port Type
SAE (Female)
PSI
Inlet Port Size
PCO
Outlet Port Type
JIC (Male)
PSO
Outlet Port Size
CM
Construction Materials
ORS
O-Ring Seal
Teflon®
CP
Crack Pressure
OPR
Standard Operating Pressure*
Up to 6,000 PSIG
OP
Standard Temp. Range**
-40°F to 300°F
FC
Flow Coefficient
BOD
Body
Steel, Zinc Plated
CAP
Cap
Steel, Zinc Plated
RET
Retainer
Steel, Zinc Plated
POPP
Poppet
Steel, Zinc Plated
SPRING
Spring
302 Stainless Steel
ORINGI
O-Ring
Teflon®
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Loading ...
Anteprime
3D
2D
Download modelli CAD