Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
Model 950
Bill of material
0220-04551
PN
Part Number
0220-04551
MN
Model Number
950
RATIO
Ratio
STYLE
Style
STD
GT
Gear Type
SP
FS
Frame Size
N/A
OD
Output Diameter
Inch
DESCRIPTION
Description
950 4.56/1 STD SP 3.438
PT
Product Type
Bevel
PL
Product Line
Bevel Gear Drives
IT
Input Type
Shaft
ID
Input Diameter
1.375 Inch
OT
Output Type
Hollow Bore
BOREA
Bore A
3-7/16 Inch
KEYWAYB
Keyway B
7/8 x 7/16 Inch
WTL
Dry Shipping Weight
340 lbs
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models