Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Description
Model 98121 - LINDAPTER® FLANGE FLANGE CLAMP TYPE FLS - STEEL - ZINC PLATED
Bill of material
emile_maurin_981218
DES
Long description
Fixation LINDAPTER® pour suspente type FLS
NORME1
Standard 1
-
NORME2
Standard 2
-
MATIERE
Material
Acier
REVETEMENT
Revętement
Zn
CERTIFICATION
Certification / Accreditation
-
MARQUE
Marque
LINDAPTER
REF
Reference
LODLEVEL
LOD Level
Y
Threaded rod
W
3-17 mm
R
55 mm
T
53 mm
U
58 mm
X
27 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models