Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Description
Model 98161 - LINDAPTER® SWIVEL UNIT TYPE SW - STEEL - ZINC PLATED
Bill of material
emile_maurin_9816110
DES
Long description
Articulation LINDAPTER® type SW
NORME1
Standard 1
-
NORME2
Standard 2
-
MATIERE
Material
acier
REVETEMENT
Revętement
Zn
CERTIFICATION
Certification / Accreditation
-
MARQUE
Marque
LINDAPTER
REF
Reference
9816110
LODLEVEL
LOD Level
TIGE
Rod
M10
U
45 mm
R
25 mm
V
35 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models