Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
Model AD3M
Bill of material
0220-74741
PN
Part No.
0220-74741
MN
Model Number
AD3M
RATIO
Ratio
STYLE
Style
GT
Gear Type
SP
FS
Frame Size
N/A
OD
Output Diameter
19 mm
DESCRIPTION
Description
AD3M 1/1 A,B SP
PT
Product Type
Bevel
PL
Product Line
Metric Bevel Gear Drives.
IT
Input Type
Shaft
ID
Input Diameter
19 mm
OT
Output Type
Shaft
A
76 mm
B
127 mm
C
254 mm
D
8.4 mm
E
76 mm
F
38 mm
G
76 mm
H
38 mm
I
8.4 mm
J
28 mm
K
56 mm
M
76 mm
N
38 mm
O
178 mm
P
127 mm
R
51 mm
S
19.008 / 18.981 mm
T
N/A mm
U
6.00 / 5.96 mm
V
3.5 mm
W
3 mm
X
45 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models