Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Hub City
Description
Model RA1 - Model RA1
Bill of material
0220-75160
PN
Part Number
0220-75160
MN
Model Number
RA1
RATIO
Ratio
STYLE
Style
GT
Gear Type
SP
FS
Frame Size
N/A
OD
Output Diameter
0.875 INCH
DESCRIPTION
Description
RA1 1/1 A SR
PT
Product Type
Bevel
PL
Product Line
Bevel Gear Drives
IT
Input Type
Shaft
ID
Input Diameter
0.875 INCH
OT
Output Type
Shaft
WTL
Shipping Weight
28 lbs
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели