Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FM
Description
MODULAR ROLLER CONVEYOR
Bill of material
149021011
DESC
Description
MODULAR ROLLER CONV. - TPU Roller – brass pin - P=22 - L=355
CODE
Code
149021011
ROLLER
Roller
MODUL
No. modul
HEAD
Type of head
A
Length
37 mm
B
Length
55 mm
C
Length
65 mm
D
Length
38.8 mm
E
Length
8.7 mm
F
Length
11 mm
G
Length
2.5 mm
H
Length
2.8 mm
I
Length
32 mm
L
Length
355 mm
M
Length
70 mm
N
Diameter
20 mm
O
Wheelbase
22 mm
P
Length
- mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models