Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
IKEUCHI
Description
MOMOJetC - Self-cleaning Solid Stream Jet
Bill of material
1/2MOMOC23S303
CNSORDERNO
Order number
SERIES
Series
MOMOJetC
PCS
Pipe conn. Size
R1/2
SCC
Spray capacity code
ℓ/min
SP
Standard pressure
1 MPa
SC
Spray capacity
ℓ/min
FPDS
Free passage diameter (Spraying)
mm
FPDP
Free passage diameter (Purging)
mm
MM
Nozzle material
S303
MA
Mass
52 g
INFOTEXT
Note 1
To start spraying, a flow rate of about 9 L/min at 0.02–0.03 MPa is required for all models. Make sure to select an appropriate pump.
INFOTEXT2
Note 2
MOMOJet is designed to start spraying when the pressure is greater than 0.1 MPa. Use MOMOJet at a pressure of 0.2 MPa or higher.
INFOTEXT3
Note 3
Since MOMOJet series nozzles have moving nozzle tips, the spray capacity is only guaranteed within +/-10% at standard pressure.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models