Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SIHGA
Description
Monitorix Verbinder
Bill of material
Monitorix Verbinder 71.5x61.4x91
TYP
Type
Monitorix Verbinder
LOG
Level of Geometry
L
Length
71.5 mm
B
Width
61.4 mm
H
Height
91 mm
PL
Product Link
Product Link
VL
Video Link
Video Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models