Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kabelschlepp
Description
MONO 0132 - MONO-Series
Bill of material
MONO 0132.06.20-117 FA/MA
CNSORDERNO
Article number
MONO 0132.06.20-117 FA/MA
TYP
Series
MONO 0132
BAUART
Model
020
INV
Installation variants
BI
Inner link width
mm
BK
Outer link width
12 mm
HI
Inner height
10 mm
HG
Outer link height
12.5 mm
LK
Chain length
117 mm
KR
Bending radii
mm
LS
Travel length
mm
Enter value for LS
Travel length
mm
cm
inch
ft
LV
Fixed point offset
mm
Enter value for LV
Fixed point offset
mm
cm
inch
ft
ESP
Position moving point
mm
Enter value for ESP
Position moving point
mm
cm
inch
ft
H
Connection height
52.5 mm
T
Pitch
13 mm
FA
Fixed point connector
MA
Driver connector
NRKR
Number of RKR members to be used
0
INFO
Info PDF
PDF Catalog
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models