Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kabelschlepp
Description
MONO 0184 - MONO-Series
Bill of material
MONO 0184.10.28-162 FA/MA
CNSORDERNO
Article number
MONO 0184.10.28-162 FA/MA
TYP
Series
MONO 0184
BAUART
Model
040
INV
Installation variants
BI
Inner link width
mm
BK
Outer link width
18 mm
HI
Inner height
15 mm
HG
Outer link height
18 mm
LK
Chain length
162 mm
KR
Bending radii
mm
LS
Travel length
mm
Enter value for LS
Travel length
mm
cm
inch
ft
LV
Fixed point offset
mm
Enter value for LV
Fixed point offset
mm
cm
inch
ft
ESP
Feed point
mm
Enter value for ESP
Feed point
mm
cm
inch
ft
H
Connection height
74 mm
T
Pitch
18 mm
FA
Fixed point connector
MA
Driver connector
INFO
Info PDF
PDF Catalog
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models