Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
MOR, MORS - AC Motor Rollers
Bill of material
MOR38-300-10
PN
Part No.
OT
Operating Temperature
0~40 deg Celsius (Humidity 15~85 percent)
D
mm
MAT
Material
L
L Selection
mm
SNS
Speed Nominal Selection
PS
Power Supply
RC
Rated Current
A
DD
d
12 mm
G
mm
W
8 mm
F
mm
SP
Speed (50Hz/60Hz)
m/min
TF1
Tangential Force for 50Hz (Rating/Starting)
N
TF2
Tangential Force for 60Hz (Rating/Starting)
N
TO1
Torque for 50Hz (Rating/Starting)
N/cm
TO2
Torque for 60Hz (Rating/Starting)
N/cm
RS
Roller Strenght
N
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models