Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Theben
Description
Motion detector 230 V
Bill of material
2060760
MANUID
Product number of the Manufacturer
MANUNAME
Manufacturer Name
Theben AG
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
SA
Sensor area
LOG
Level of Geometry
A
Mounting height
0.0 m
EBD
Sensor area coverage dimensions
EF000003
Mounting method
EV000383
EF010517
Operating height (CH)
20 mm
EF000551
Diameter
54 mm
EF010762
Distance eccentricity (EZ)
mm
EF011019
Eye height (Hy)
45 mm
EF000218
Built-in depth (ID)
40 mm
EF010886
Surface height (SH)
10 mm
EF011020
Eye width (Wy)
50 mm
EF000010
Model
Motion detector
EF020270
Sensor type
Passive infrared
EF009569
With DALI interface
false
EF003863
Constant light control
false
EF003858
HVAC-control
false
EF011991
Forced switch on
false
EF003920
Forced switch off
false
EF006311
Animal zone
false
EF000147
Creep-under protection
false
EF003904
Networkable
true
EF004101
Scan angle
170 °
EF008011
Optimum mounting height
1.2 m
EF001098
Staircase monitoring
true
EF001099
Bridging switch
false
EF001323
Max. transmission range sideways
7 m
EF001322
Max. transmission range frontally
17 m
EF003843
Diameter detection range on floor
17 m
EF001198
Suitable for wireless transmission
false
EF003848
Remote operation
false
EF000483
With remote control
false
EF003429
Response value sensitivity adjustable
true
EF007575
Response value luminosity adjustable
true
EF003890
With signal unit
false
EF003898
Teach-function for response value luminosity
EF021180
Suitable for ceiling mounting
false
EF006644
Suitable for wall mounting
true
EF003808
Dim function with dimmer basic element
false
EF000124
Connection type
Plug-in clamp
EF002169
Material
Plastic
EF001257
Material quality
Thermoplast
EF000025
Halogen free
false
EF000139
Surface protection
Untreated
EF006569
Surface finishing
shiny
EF023790
Anti-bacterial treatment
false
EF000007
Colour
White
EF003882
RAL-number (similar)
9010
EF006243
Transparent
false
EF005474
Degree of protection (IP)
IP20
EF004293
Impact strength
IK04
EF000187
Voltage type
AC
EF000416
Frequency
50, 60 Hz
EF006589
Min. switch-on time
s
EF006590
Max. duty cycle
min
EF000194
Switch-off delay
s
EF006582
Detection angle horizontal
0, 170 °
EF003814
Response value luminosity
lx
EF001503
Max. switching power
W
EF015953
Max. switching power LED
W
EF003832
Suitable for C-load
false
EF001731
Temperature
-15, 45 °C
EF001732
Max. starting current
A
EF011992
Min. starting current
0.1 A
EF003876
Substation input
false
EF005624
With alarm function
false
EF000008
Width
mm
EF000040
Height
mm
EF000049
Depth
mm
EF000846
Built-in width (IW)
mm
EF012278
Min. depth of built-in installation box
mm
EF014925
Compatible with Apple HomeKit
false
EF014926
Compatible with Google Assistant
false
EF014927
Compatible with Amazon Alexa
false
EF011072
IFTTT support available
false
EF000002
Nominal voltage
230 V
EF021270
85
EF021271
85
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
COO
Country of origin
CN
SUPPLIERALTNO
Alternative product number
REMARKS
ERP-GROUP 450
REACH_ERKLAERUNG
Declaration REACH
Declaration REACH
GEBRAUCHSANLEITUNG
Instructions for use
Instructions for use
DEEPLINK_PRODUKTSEITE
Deeplink product page
Deeplink product page
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    ESYLUX
    Motion detectors / Wall mounting / ON/OFF - Outdoor motion detector
    #ETIM Deutschland
    MC000150 - Batten luminaire
    WAGO
    250-402/350-604 to 250-408/350-604 - PCB terminal strip 1 solder pin / pole staggered pin spacing 2.5 mm / 0.098 in with push bottons
    ESYLUX
    3000 K / 15 W - Wall light
    Balluff
    Switches
    Theben
    Presence detector 230 V
    Theben
    Presence detector KNX
    NIDEC COMPONENTS
    PG-20
    Theben
    thePrema S
Previews
3D
Dimension
2D
Download CAD models