Catalog navigation
CAD model selection
Selectable products: 140
HELP_VARIABLE
Company
Funken
Description
Moulded 60° bend - HoKa Bend with sockets 60°
Bill of material
Moulded 60° bend PP, Inner diameter = 450 - 10013124(LOD=M-300)
CNSORDERNO
Article number
kg
LODDEST
LOD Destination
LODLEVEL
LOD Level
ART
Article
CNSMASSEXACT
Weight
kg
CNSMAT
Material
FAR
Color
DA
Diameter
mm
W
Angle
60 °
L
Length
mm
S
Thickness
mm
INFO
Info text
Information
Info text
ASTEXT
Specification
HINT
Remark
The specified dimensions are installation dimensions
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models