Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
Mounting plate TS IP 66/NEMA 4 Stainless steel - Free-standing enclosures
Bill of material
CAD_MPL_8450.680
BEST
Model No.
CAD_MPL_8450.680
F
Mounting plate width
699 mm
G
Mounting plate height
1896 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models