Catalog navigation
Wybór modelu CAD
Dostępne producty: 11
HELP_VARIABLE
Company
RCM
Description
MP 1000 - Maximum force, rod sealed
Bill of material
MP1000-032-A
CODE
-
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
mm
D
Diameter
38 mm
P
Pressione
205 bar
PMIN
Pressure min.
20 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
F0
Nominal initial force
1000 daN
F1I
Isothermal end force
daN
F1P
Polytrophic end force
daN
V
Volume
cm³
S
Surface
4.91 mm
W
Weight
Kg
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD