Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Murrplastik
Description
MP 3000 Configurator
Bill of material
0300 02 026 050 0 0 000270
TYP
TYPE
0300
HA
Height outside
35 mm
HI
Height inside
26 mm
BA
Width outside
44 mm
BI
Width inside
mm
AKL
Chain length
R
Radius
mm
M
Material
T
Grid
45 mm
FPM
Fixed point at center of travel distance
E
mm
VL
Type of installation
mm
A
Version
Plastic crossbar with bias
L
Travel distance L
mm
Enter value for L
Travel distance L
mm
cm
inch
ft
LG
Travel distance Lg gliding
mm
KLGW
Required chain length
mm
KAG
Number of chain links
KL
Chain length without chain bracket
270 mm
KAGL
Number of chain links
6
FA
Fixed point connection
MA
Moving end bracket
POS
Position moving end
mm
Enter value for POS
Position moving end
mm
cm
inch
ft
INFO
Interior layout element
INFO2
Installation dimensions
INFO3
-
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models