Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Společnost
Murrplastik
Popis
MP 35 Configurator
Kusovník
0350 02 062 070 0 0 000348
TYP
Type
0350
HA
Height outside
48 mm
HI
Height inside
34 mm
BA
Outside width
82 mm
BI
Width inside
mm
AKL
Chain length
mm
R
Radius
mm
M
Material
T
Grid
58 mm
FPM
mm
E
mm
VL
Type of installation
A
Version
Plastic crossbar with bias
L
Travel distance
mm
Enter value for L
Travel distance
mm
cm
inch
ft
LG
Travel distance Lg gliding
KLGW
Required chain length
mm
KAG
Number of chain links
mm
KL
Chain length without chain bracket
348 mm
KAGL
Number of chain links
6
FA
Fixed point connection
MA
Moving end bracket
POS
Position moving end
mm
Enter value for POS
Position moving end
mm
cm
inch
ft
INFO
Interior layout element
INFO2
Installation dimensions
INFO3
-
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model