Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Murrplastik
Description
MP 36 G Configurator
Bill of material
0360 04 062 080 0 0 000360
TYP
TYPE
0360
HA
Height outside
48 mm
HI
Height inside
36 mm
BA
Outside width
76 mm
BI
Inside width
mm
AKL
Chain length
mm
R
Radius
mm
M
Material
T
Grid
40 mm
FPM
Fixed point at center of travel distance
E
Feed
mm
VL
Type of installation
mm
A
Version
Plastic crossbar full-ridged with bias
L
Travel distance
mm
Enter value for L
Travel distance
mm
cm
inch
ft
LG
Travel distance Lg gliding
KLGW
Required chain length
mm
KAG
Number of chain links
KL
Chain length without chain bracket
360 mm
KAGL
Number of chain links
9
FA
Fixed point connection
MA
Moving end bracket
POS
Position moving end
mm
Enter value for POS
Position moving end
mm
cm
inch
ft
INFO
Interior layout element
INFO2
Installation dimensions
INFO3
-
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models