Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Murrplastik
Description
MP 41.3 G Configurator
Bill of material
0413 44 084 150 0 0 000539
TYP
TYPE
0413
HI
Height inside
38 mm
HA
Height outside
62 mm
BA
Width outside
116 mm
BI
Width inside
mm
AKL
Chain length
R
Radius
mm
M
Material
T
Grid
77 mm
VL
Type of installation
mm
A
Version
L
Travel distance
mm
Введите значение для L
Travel distance
mm
cm
inch
ft
LG
Travel distance Lg gliding
mm
FPM
Fixed point at center of travel distance
E
mm
KLGW
Required chain length
mm
KAG
Number of chain links
KL
Chain length without chain bracket
539 mm
KAGL
Number of chain links
7 mm
FA
Fixed point connection
ZGLF
Strain relief fixed point
MA
Moving end bracket
ZGLM
Strain relief moving end
GL
Gliding shoes
BGL
Bracket bar
BGLO
Bracket bar option
POS
Position moving end
mm
Введите значение для POS
Position moving end
mm
cm
inch
ft
INFO
Interior layout element
INFO2
Installation dimensions
INFO3
-