Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Společnost
Murrplastik
Popis
MP 52.3 G Configurator
Kusovník
0523 44 096 150 0 0 000546
TYP
Typ
0523
HI
Height inside
48 mm
HA
Height outside
75 mm
BA
Width outside
128 mm
BI
Width inside
mm
AKL
Chain length
R
Radius
mm
M
Material
T
Grid
91 mm
VL
Type of installation
mm
A
Version
L
Travel distance
mm
Enter value for L
Travel distance
mm
cm
inch
ft
LG
Travel distance L gliding
mm
FPM
Fixed point at center of travel distance
E
mm
KLGW
Required chain length
mm
KAG
Number of chain links
KL
Chain length without chain bracket
546 mm
KAGL
Number of chain links
6
FA
Fixed point connection
ZGLF
Strain relief fixed point
MA
Moving end bracket
ZGLM
Strain relief moving end
GL
Gliding shoes
GP
Gliding plates
BGL
Bracket bar
BGLO
Bracket bar option
POS
Position moving end
mm
Enter value for POS
Position moving end
mm
cm
inch
ft
INFO
Interior layout element
INFO2
Installation dimensions
INFO3
-
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model