您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
português
English
0624 30 045 135 0 0 000455
Murrplastik
Energieführungskettensysteme
open
MP 62.4 PowerLine
Powered by
CAD模型選擇
{murrplastik/mp_energiefuehrungskettensysteme/offen_nach_innenhoehe_gruppiert/mp_62_4_powerline/mp_62_4_asmtab.prj},{NB=0624 30 045 135 0 0 000455(110Lf00001010210)},{IDNR=},{TYP=0624},{HA=84},{HI=62},{BI=45},{AKL=1},{R=135},{M=0},{FPM=1},{E=0},{VL=Lf},{A=0},{L=0},{LG=0},{KLGW=0},{KAG=0},{FA=1},{ZGLF=0},{MA=1},{ZGLM=0},{GL=2},{GP=1},{BGL=},{BGLO=},{POS=0},{PPATH=mp_62_4_asmtpl.prj},{INFO=Innenaufteilungselemente},{INFO2=Einbaumaße},{VAR=30}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Murrplastik
Description
MP 62.4 Configurator
Bill of material
0624 30 045 135 0 0 000455
TYP
TYPE
0624
HA
Height outside
84
mm
HI
Height inside
62
mm
BA
Width outside
71
mm
BI
Width inside
45.000
57.000
62.000
71.000
84.000
93.000
96.000
104.000
107.000
121.000
133.000
144.000
146.000
158.000
164.000
171.000
182.000
196.000
208.000
220.000
233.000
246.000
252.000
258.000
296.000
346.000
350.000
358.000
371.000
396.000
421.000
446.000
496.000
546.000
45.000
57.000
62.000
71.000
84.000
93.000
96.000
104.000
107.000
121.000
133.000
144.000
146.000
158.000
164.000
171.000
182.000
196.000
208.000
220.000
233.000
246.000
252.000
258.000
296.000
346.000
350.000
358.000
371.000
396.000
421.000
446.000
496.000
546.000
mm
AKL
Chain length
Calculated chain length
Direct length input
Number of chain links
Calculated chain length
Direct length input
Number of chain links
mm
R
Radius
135
150
175
200
250
300
135
150
175
200
250
300
mm
M
Material
Standard (PA/Black)
Polyamide without damper (PA/black)
Polyamide with damper (PA/black)
Polypropylene (PP/Blue)
ESD (PA/light gray)
Special version
Standard (PA/Black)
Polyamide without damper (PA/black)
Polyamide with damper (PA/black)
Polypropylene (PP/Blue)
ESD (PA/light gray)
Special version
T
Grid
91
mm
FPM
Fixed point at center of travel distance
Yes
No
Yes
No
E
Distance fixed point to center of travel distance
0
0
mm
VL
Type of installation
Horizontal self-supporting (up to max. 15000mm)
Vertical hanging (up to max. 45000mm)
Vertical upright (up to max. 4000mm)
Horizontal gliding (up to max. 120000mm)
90° sideways (up to max. 8000mm)
horizontally self-supporting with support (up to max. 8000mm)
Horizontal self-supporting (up to max. 15000mm)
Vertical hanging (up to max. 45000mm)
Vertical upright (up to max. 4000mm)
Horizontal gliding (up to max. 120000mm)
90° sideways (up to max. 8000mm)
horizontally self-supporting with support (up to max. 8000mm)
mm
A
Version
PA full-ridged with bias
PA half-ridged with bias
Aluminum full-ridged with bias
Aluminum half-ridged with bias
PA full-ridged with bias
PA half-ridged with bias
Aluminum full-ridged with bias
Aluminum half-ridged with bias
L
Travel distance L gliding
mm
Enter value for L
Travel distance L gliding
mm
cm
inch
ft
確定
LG
Travel distance Lg gliding
0
0
mm
KLGW
Required chain length
0
0
mm
KAG
Number of chain links
0
0
mm
KL
Chain length without chain bracket
455
mm
KAGL
Number of chain links
5
FA
Fixed point connection
Flexible with bushing
Flexible with thread
Pendular with bushing
Pendular with thread
No connecting element
Flexible with bushing
Flexible with thread
Pendular with bushing
Pendular with thread
No connecting element
ZGLF
Strain relief fixed point
None
ZLA outside
ZLA inside
ZLA outside + inside
C-rail outside
C-rail inside
C-rail outside + inside
None
ZLA outside
ZLA inside
ZLA outside + inside
C-rail outside
C-rail inside
C-rail outside + inside
MA
Moving end bracket
Flexible with bushing
Flexible with thread
Pendular with bushing
Pendular with thread
No connecting element
Flexible with bushing
Flexible with thread
Pendular with bushing
Pendular with thread
No connecting element
ZGLM
Strain relief moving end
None
ZLA outside
ZLA inside
ZLA outside + inside
C-rail outside
C-rail inside
C-rail outside + inside
None
ZLA outside
ZLA inside
ZLA outside + inside
C-rail outside
C-rail inside
C-rail outside + inside
GL
Gliding shoes
No
No
GP
Gliding plates
No
No
BGL
Bracket bar
No
No
BGLO
Bracket bar option
No
No
POS
Position moving end
mm
Enter value for POS
Position moving end
mm
cm
inch
ft
確定
INFO
Interior layout element
INFO2
Installation dimensions
VAR
Variation
30
INFO3
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求