Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Murrplastik
Description
MP 82.3 G Configurator
Bill of material
0823 44 118 150 0 0 000472
TYP
0823
HA
Height outside
112 mm
HI
Height inside
74 mm
BA
Outside width
163 mm
BI
Inside width
mm
AKL
Chain length
R
Radius
mm
M
Material
T
Grid
118 mm
VL
Type of installation
A
Version
L
Travel distance
mm
Введите значение для L
Travel distance
mm
cm
inch
ft
LG
Travel distance L gliding
mm
FPM
Fixed point at center of travel distance
E
mm
KLGW
Required chain length
mm
KAG
Number of chain links
KL
Chain length without chain bracket
472 mm
KAGL
Number of chain links
4 mm
FA
Fixed point connection
ZGLF
Strain relief fixed point
MA
Moving end bracket
ZGLM
Strain relief moving end
GL
Gliding shoes
GP
Gliding plates
BGL
Bracket bar
BGLO
Bracket bar option
POS
Position moving end
mm
Введите значение для POS
Position moving end
mm
cm
inch
ft
INFO
Interior layout element
INFO2
Installation dimensions
INFO3
-