Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Mechanical Products
Description
MP Series 12 - Push to Reset Thermal Circuit Breaker
Bill of material
1221-140-080-XXX
PN
Part Number
MB
Mounting Bushing
B
Button
T
Terminals, .250 inch Tab
AR2
Amp Rating (A)
VO
Max Voltage Rating
125VAC / 250 VAC / 50VDC
AA
Agency Approvals
HN
Hardware Note
Contact Factory for Terminal and Mounting hardware
GENNOTE
General Note
Specifications subject to change
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models