Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Mechanical Products
Description
MP Series 53 - Branch Disconnect / Circuit Breaker
Bill of material
533-P0-010-XX
PN
Part Number
533-P0-010-XX
SN
Series
53 = Series Battery Disconnect / Circuit Breaker
TYPE
Type
3 = Type III Push to Reset
PMO
Mounting Options/Configurations
P0 = Standard Panel Mount with 1/4”-28 Stud Terminals
AR
Amp Rating
VO
Max Voltage Rating
32VDC
AA
Agency Approvals
UL1077*, UL1107* = MP Certified tested per Marine Electric Power Switch Standard
IS
Industrial Standard
ABYC-E11, SAE J553
HN
Hardware Note
Contact Factory for Terminal and Mounting hardware
GENNOTE
General Note
Specifications subject to change