Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
C Matic
Description
MP29 - Union Tee
Bill of material
M0191010
NAME
Name
CODE
Code
TYPE
Type
MAT
Material
Brass Nickel Plated
VAR_TUBO
Øe Tube
mm
D1
mm
D1IN
in
L1
mm
L1IN
in
G
g
OZ
oz
WT
Working Temperature
-20 ÷ 80 °C
WTF
Working Temperature
-4 ÷ 176 °F
WP
Working Pressure (max)
80 bar
WPP
Working Pressure (max)
1160 psi
CONF1
Conformity
RoHS
AF
Application fields
Lubrication installations
NN
0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models