Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 2
HELP_VARIABLE
Company
Elesa
Description
MPC - Bridge handle
Bill of material
Bridge handle MPC.152-6
CODE
Code
DESCRIPTION
Description
DIM01
L
153 mm
DIM02
I
28 mm
DIM03
f
117-120 mm
DIM04
d
mm
DIM05
s
mm
DIM06
h
49.5 mm
DIM07
h1
mm
DIM08
h2
24 mm
DIM09
B
15.5 mm
DIM10
l1
93 mm
DIM11
F1
2800 N
DIM12
F2
2500 N
DIM13
L1
10 J
DIM14
L2
30 J
WEIGHT
Weight
g