Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Samtec
Description
MPCC Series - MPCC Series - 5.00 mm Mini PowerStrip™/30 A Signal/Power Combo Cable Assembly
Bill of material
MPCC-2-16-2-L-44-04.00-S
PN
Part Number
MPCC-2-16-2-L-44-04.00-S
SERIES
Series
MPCC
PP2
Power positions 2
2
SP
Signal Positions
PLOPT
Plating Options
LS
Lead Style
AL
Assembled length
Inch
ENDOPT
End Option
NOPT
End Option 2
A
Dim A
44.55 mm
B
Dim B
30.07 mm
C
Dim C
35.15 mm
D
Dim D
24.89 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models