Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
MPFL, MPFH, MPFLT, MPFHT, MPJL, MPJH, MPJLT, MPJHT, MPTL, MPTH, MPTLT,MPTHT_n - Micro Diameter Spring Plungers - Standard/Set Screw Type
Bill of material
MPFL2-1.5n
PN
Part No.
TS
Type Selection
LS
Load Selection
TYS
Type Selection
MATMB
Material of Body
304 Stainless Steel
MATN
Material of Pins
304 Stainless Steel
MATS
Material of Spring
304 Stainless Steel
OT
Operating Temperature
-30~140 °C
D
mm
SS
S
mm
DD
d
mm
D1
mm
L
mm
L1
mm
LL
l
mm
F
mm
G
1 mm
C
mm
R
mm
LOMIN
Load Min.
N {kgf}
LOMAX
Load Max.
N {kgf}
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models