Catalog navigation
Selezione modello CAD
Prodotti disponibili: 5
HELP_VARIABLE
Company
Misumi
Description
MPFLT, MPFHT - Micro Diameter Spring Plungers - Flat Set Screw Type
Bill of material
MPFLT2-1.5
PN
Part No.
LS
Load Selection
MATMB
Material of Main Body
303 Stainless Steel
MATN
Material of Pin
304 Stainless Steel
MATS
Material of Spring
304 Stainless Steel
OT
Operating Temperature (deg Celsius)
-30~140
D
mm
DTOL
D Tolerance
-0.1/-0.2 mm
SS
S Selection
mm
DD
d
mm
D1
mm
L1
mm
LL
l
mm
F
mm
G
1 mm
C
mm
LOMIN
Load Min.
N
LOMAX
Load Max.
N
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
Dimensione
2D
Download modelli CAD