Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mpi_200_230 - Signal Transformer
Bill of material
MPI-200-230
PN
Part Number
MPI-200-230
DESC
Description
International Multi-Purpose Transformer, 200VA Power, 230VCT Output Series, 115V Output Parallel
POWERVA
Power
200 VA
OS
Output Series
230VCT
OP
Output Parallel
115V
INPUT
Input
100V/115V/200V/215V/230V V
MOUNTING
Mounting
Chassis Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
6.22 lbs (2.82 kg)
LENGTH
Length
3.75 in. (95.3 mm)
WIDTH
Width
4.3 in. (109.2 mm)
HEIGHT
Height
3.66 in. (93 mm)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bel Fuse
    mpi_250_230 - Signal Transformer
    Bel Fuse
    mpi_400_230 - Signal Transformer
    Bel Fuse
    mpi_200_10 - Signal Transformer
    MAICO
    TRE 1,6 S-2 - 5-step transformer, control cabinet, alternating current, maximum loading 1.6 A
    Bel Fuse
    su_1 - Signal Transformer
    MAICO
    TR 0,8 S-2 - 5-step transformer, three-phase AC, maximum loading 0.8 A
    Bel Fuse
    mpi_650_230 - Signal Transformer
    Bel Fuse
    mpi_200_16 - Signal Transformer
    Bel Fuse
    she_1000
Previews
3D
2D
Download CAD models