Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mpi_300_12 - Signal Transformer
Bill of material
MPI-300-12
PN
Part Number
MPI-300-12
DESC
Description
International Multi-Purpose Transformer, 300VA Power, 12VCT Output Series, 6V Output Parallel
POWERVA
Power
300 VA
OS
Output Series
12VCT
OP
Output Parallel
6V
INPUT
Input
100V/115V/200V/215V/230V V
MOUNTING
Mounting
Chassis Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
7.8 lbs (3.54 kg)
LENGTH
Length
4.12 in. (104.6 mm)
WIDTH
Width
4.3 in. (109.2 mm)
HEIGHT
Height
3.86 in. (98 mm)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models