Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mpi_400_36 - Signal Transformer
Bill of material
MPI-400-36
PN
Part Number
MPI-400-36
DESC
Description
International Multi-Purpose Transformer, 400VA Power, 36VCT Output Series, 18V Output Parallel
POWERVA
Power
400 VA
OS
Output Series
36VCT
OP
Output Parallel
18V
INPUT
Input
100V/115V/200V/215V/230V V
MOUNTING
Mounting
Chassis Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
9.82 lbs (4.45 kg)
LENGTH
Length
4.12 in. (104.6 mm)
WIDTH
Width
5.04 in. (128 mm)
HEIGHT
Height
3.86 in. (98 mm)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bel Fuse
    mpi_200_24 - Signal Transformer
    Bel Fuse
    ch_100 - Signal Transformer
    Bel Fuse
    ch_30 - Signal Transformer
    Bel Fuse
    ch_8 - Signal Transformer
    Bel Fuse
    a41_175_16 - Signal Transformer
    Bel Fuse
    14a_5_0r_20 - Signal Transformer
    Bel Fuse
    3PH-12-1380-480/277
    Bel Fuse
    ch_16 - Signal Transformer
    Bel Fuse
    241_7_24 - Signal Transformer
    Bel Fuse
    a41_175_10 - Signal Transformer
    Bel Fuse
    ch_25 - Signal Transformer
    Bel Fuse
    ch_50 - Signal Transformer
    Bel Fuse
    ch_20 - Signal Transformer
    Bel Fuse
    mpi_900_48 - Signal Transformer
Previews
3D
2D
Download CAD models