Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mpi_650_36 - Signal Transformer
Bill of material
MPI-650-36
PN
Part Number
MPI-650-36
DESC
Description
International Multi-Purpose Transformer, 650VA Power, 36VCT Output Series, 18V Output Parallel
POWERVA
Power
650 VA
OS
Output Series
36VCT
OP
Output Parallel
18V
INPUT
Input
100V/115V/200V/215V/230V V
MOUNTING
Mounting
Chassis Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
14.83 lbs (6.73 kg)
LENGTH
Length
5.25 in. (133.4 mm)
WIDTH
Width
4.7 in. (119.4 mm)
HEIGHT
Height
4.63 in. (117.6 mm)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models