Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mpi_650_48 - Signal Transformer
Bill of material
MPI-650-48
PN
Part Number
MPI-650-48
DESC
Description
International Multi-Purpose Transformer, 650VA Power, 48VCT Output Series, 24V Output Parallel
POWERVA
Power
650 VA
OS
Output Series
48VCT
OP
Output Parallel
24V
INPUT
Input
100V/115V/200V/215V/230V V
MOUNTING
Mounting
Chassis Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
14.83 lbs (6.73 kg)
LENGTH
Length
5.25 in. (133.4 mm)
WIDTH
Width
4.7 in. (119.4 mm)
HEIGHT
Height
4.63 in. (117.6 mm)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bel Fuse
    mpi_900_10 - Signal Transformer
    Bel Fuse
    she_250
    Bel Fuse
    mpi_650_24 - Signal Transformer
    Bel Fuse
    mpi_900_230 - Signal Transformer
    Bel Fuse
    she_500
    Bel Fuse
    hpi_35 - Signal Transformer
    Bel Fuse
    she_2500
    Bel Fuse
    she_1500
Previews
3D
2D
Download CAD models