Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Parker Hydraulic Pump and Power Systems Division
Description
MPP/MPJ - Brushless Servo Motors
Bill of material
MPJ0921B1E-KPSN
PN
Part No.
MPJ0921B1E-KPSN
SERIES
Series
MPP/MPJ Series
C1
Series
C2
Frame
C3
Stack
C10
Winding
C11
Feedback
C12
Shaft
C13
Connectors
C14
Options
AD
93.3 mm (3.67 in)
HD
137.7 mm (5.42 in)
T
2.9 mm (0.11 in)
LA
9.9 mm (0.39 in)
LD
89.7 mm (3.53 in)
L
192.7 mm (7.59 in)
LB
152.6 mm (6.01 in)
LLB
L-LB
40.1 mm (1.58 in)
D
D - Dia.
15.999 mm (0.6299 in)
M
M - Dia. Bolt Circle
100 mm (3.94 in)
S
S - Dia. Holes
7 mm (0.28 in)
N
N - Pilot Dia.
80 mm (3.1496 in)
P
P - Sq.
88.9 mm (3.5 in)
F
3 mm (0.12 in)
GE
5 mm (0.2 in)
E
E - Shaft End Tapped Hole
M5 X 0.8, 12.5 dp.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models