Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
MPPT6Y - Air Slide Guides Table Type - MPPT6Y Series
Bill of material
MPPT6Y-5-N
PN
Part No.
STROKE
Stroke
mm
ID
Cylinder Inner Diameter
6 mm
SS
Specification Selection
SOB
Stroke One Side / Both sides
- mm
MASS
Max. Load Mass
0.2 kg
MB
Main Body Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models