Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
CPC – Colder Products
Description
MPU32039 - Sealing Cap - Polysulfone
Bill of material
MPU32039
PN
Part No.
MPU32039
DES
Description
Cap for: MPU221239M
H
Height
1.75 (44.5)
L
Length
.79 (20.1)
CCOLUMN
Product Number
MPU32039
DCOLUMN
Product Name
MPU Sealing Insert Cap
FCOLUMN
CPC Series
MPU
GCOLUMN
CPC Bag Quantity
10
LCOLUMN
CPC Category
Medical-Grade, Bioprocessing
SCOLUMN
CPC Seal Options ID
TCOLUMN
CPC Valve Spring ID
VCOLUMN
CPC Low
-40°F
WCOLUMN
CPC Low
-40°C
XCOLUMN
CPC High
300°F
YCOLUMN
CPC High
149°C
AECOLUMN
CPC Sterilization Method ID
Gamma, autoclave
AFCOLUMN
CPC Spillage
ANCOLUMN
CPC Pressure Range
Vacuum to 35 psi,2.4 bar
AYCOLUMN
REACH
AZCOLUMN
RoHS
BACOLUMN
Natural Polysulfone
BBCOLUMN
BCCOLUMN
BDCOLUMN
BECOLUMN
MCOLUMN
Material Type
NCOLUMN
Material Finish
NOTE
Note
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir