Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
GAMM
Description
MPV/34X108 - Manopola piatta
Bill of material
7317320
CODE
code
MOD
Modello
MPV/34x108
L
108 mm
A
34 mm
B
18 mm
CXD
mm
P
105 mm
WGT
weight
g
MAT
Materiale
PVC nero. Foro cieco liscio.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models